B4.5
B4.5 CEV V, ORCM , EU Stg III & Unregulated
- Latest generation diesel engine compliant to BSV CEV Stage V emission norms and also available in non-emissionized version for tracked (ORCM) applications.
- ORCM* ready
- Product range offers emission compliant engines with No EGR solution and Single module ATS.
- No EGR solution eliminates some of the high failure components like EGR cooler & EGR valves which are very sensitive to the fuel quality and increases the heat rejection of the engine requiring bigger cooling system.
- Offers better power & torque density, which results in better FE and lower space claim, thus helping the OEMs to avoid any major changes at machine level.
- Electronic features & levers for duty cycle-based fuel consumption optimization
- Extended maintenance intervals options to reduce ownership cost and minimize downtime
- Compact Engine & Single module after treatment system helps provide installation flexibility
| Power | 121 – 173 HP |
| Torque | 500 – 705 Nm |
*ORCM – Off Road Construction Machinery – norms not notified yet